The Hager flat angle overlapping halogen-free fitting for LF/LFF/LFH 60x110 mm trunking routes cables through 90° changes while preserving segregation and a continuous finish. Moulded PC-ABS, traffic white RAL9016, IK07. Dimensions: 60 x 110 mm, a=148 mm. Overlapping design enhances screening and aesthetics. Operating temperature -5 to 90°C. Ideal for neat, safe cable management in residential and commercial installs.
EAN
4012740013406
Packaging
1 Piece
External corner for trunking 60x110 Halogen-free Click mount IK07 RAL9016 LFF6011059016
Technical properties
Dimensions
-
Height60 mm
-
Width110 mm
-
Measurement a148 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 60x110, LFH 60x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6011059016
flat angle overlapping halogen free for LF/LFF/LFH 60x110mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation