The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LFF3004509016
    The Hager tehalit.LFF trunking with coupling 30x45mm in traffic white (RAL 9016) provides neat surface cable routing for residential and light commercial installs. Supplied in 2 m lengths, PVC, IP40, IK07. Inner cross-section 970 mm², holds up to 5 × Ø11 mm cables (50% fill). Pre-equipped couplers speed installation. Operating range -5 to 60°C. Compact profile saves space.
    EAN
    4012740013055
    Packaging
    32 Meters
    • Cable trunking systems - LF
    • Cable trunking system - LFF
    • See more

    Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016 LFF3004509016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Endcap halogen-free for trunking LFF 30x30mm IK07 traffic white RAL9016

    LFF3004509016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Joint cover for install­a­tion duct 1 products available
    • End piece for install­a­tion duct 1 products available
    • Internal corner for install­a­tion duct 1 products available
    • T-piece for install­a­tion duct 1 products available
    • Flat angle for install­a­tion duct 1 products available
    • External corner for install­a­tion duct 1 products available

    Complete your system

    • Joint cover for install­a­tion duct
    • End piece for install­a­tion duct
    • Internal corner for install­a­tion duct
    • T-piece for install­a­tion duct
    • Flat angle for install­a­tion duct
    • External corner for install­a­tion duct
    • LFF60J9016

      Joint cover for base LF/LFF height 30/40/60mm traffic white

      €0.00  / *
    • LF3004569016

      endcap halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004549016

      internal corner halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004589016

      T-piece halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004559016

      flat angle halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *
    • LF3004539016

      external corner halogen free for trunking LF/LFH 30x45mm traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      30 mm
    • Width
      45 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      970 - 970 mm²
    Cover, door
    • Type of lid
      Loose
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      5
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Connectivity
    • Trunking coup­ling
      Pre-equipped with couplers
    Equip­ment
    • Number of parti­tions
      0
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration LFF3004509016
    PDF
    RoHS report LFF3004509016
    PDF

    Downloads

    • Image LFF3004509016  | Hager Africa

      Product Image LFF3004509016

    • Product datasheet

      Image Hager Product data sheet LFF3004509016  | Hager Africa

      Hager Product data sheet LFF3004509016

      Trunking with coupling tehalit.LFF 30x45mm traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1074_LFF  | Hager Africa

      Product_Licence_NF004_1074_LFF

      Product licence International 2021-02-12

      PDF
      1,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFF3006007030 - Liféa trunking 40x40 PVC 2m Stone Grey IP40 IK07 pre-equipped couplers
      LFF3006007030
      Liféa trunking 30x57 with coupling and 2 cable retainer, grey
    • 2
      LFF60J9016 - Document holder DIN A4 transparent adhesive light grey plastic
      LFF60J9016
      Joint cover for base LF/LFF height 30/40/60mm traffic white
    • 3
      LFF6011007030 - Liféa trunking 60x110 with coupling and  2 cable retainer, grey
      LFF6011007030
      Liféa trunking 60x110 with coupling and 2 cable retainer, grey
    • 4
      LFF3003009016 - Trunking LFF PVC 20x36mm IP40 IK07 RAL9016 2m length 1 partition
      LFF3003009016
      Trunking with coupling tehalit.LFF 30x30mm traffic white
    • 5
      LF6023047030 - Internal corner halogen-free trunking LF 30x45mm IK07 stone grey
      LF6023047030
      internal corner halogen free for trunking LF/LFF/FB 60x230mm stone grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group