The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LF6011039016
    The Hager external corner, halogen-free, for LF/FB 60x110 mm trunking delivers a neat 90° external bend while preserving cable capacity. Moulded ABS (IK07) in traffic white RAL9016 ensures robust, clean finishes with low-smoke safety. Dimensions 61×110 mm (A=70 mm). Operating -5 to 60°C. Compatible with FB 60x110 and LFH 60x110. Ideal for quick, tidy trunking transitions in residential and commercial installs.
    EAN
    4012740012423
    Packaging
    1 Piece
    • Cable trunking systems - LF

    Endcap Halogen-free for trunking 60x230mm IK07 Traffic white RAL9016 LF6011039016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Endcap Halogen-free for trunking 60x230mm IK07 Traffic white RAL9016

    LF6011039016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      61 mm
    • Width
      110 mm
    • Meas­ure­ment a
      70 mm
    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      90 - 90
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Traffic white
    • RAL code
      9016
    Safety
    • Impact resist­ance IK
      IK07
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • Over­lap­ping
      No
    • Related Series
      FB 60x110, LFH 60x110

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
    PDF
    400,99 kB
    REACH declaration LF6011039016
    PDF
    RoHS report LF6011039016
    PDF

    Downloads

    • Image LF6011039016  | Hager Africa

      Product Image LF6011039016

    • Product datasheet

      Image Hager Product data sheet LF6011039016  | Hager Africa

      Hager Product data sheet LF6011039016

      external corner halogen free for trunking LF/FB 60x110mm traffic white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      332,42 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      341,51 kB
      Image Declaration of conformity en-GB 2026-09-30  | Hager Africa

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
      Image EC declaration of conformity FB  | Hager Africa

      EC declaration of conformity FB

      Declaration of conformity International 2017-11-20

      PDF
      122,39 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group