Hager flat angle, halogen-free accessory for LF/FB 60x110 mm trunking in traffic white (RAL9016), enables clean 90° direction changes. Moulded ABS part (IK07) for robust, quick installation without overlap. Dimensions: 61 x 110 mm, measurement a 140 mm. Operating temperature -5 to 60°C. Ensures safe, low-smoke cable routing and a seamless finish in residential and commercial installations. Compatible with FB 60x110, LFH 60x110.
EAN
4012740012447
Packaging
1 Piece
External corner halogen-free for trunking LF/FB 60x110 RAL9016 IK07 LF6011059016
Technical properties
Dimensions
-
Height61 mm
-
Width110 mm
-
Measurement a140 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesFB 60x110, LFH 60x110
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6011059016
flat angle halogen free for trunking LF/FB 60x110mm traffic white
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
Declaration of conformity en-GB 2026-08-07
PDF341,51 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
EC declaration of conformity FB
Declaration of conformity International 2017-11-20
PDF122,39 kB
More documentation