The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta IP66
    • Socket Outlets
    • WXPSS81EV
    EAN-Nr.
    3250617262392
    Packaging
    1 piece
    • Socket Outlets

    IP66 Single 13A Double Pole Switched Socket for Electric Vehicle Charging WXPSS81EV

    Price
    £94.51
    / piece *
    £94.51
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 Single 13A Double Pole Switched Socket for Electric Vehicle Charging

    WXPSS81EV

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Blue
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      88.25 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Hinged cover falls back, manual clip-in
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXPSS81EV
    PDF
    RoHS report WXPSS81EV
    PDF

    Downloads

    • Product image

      Image WXPSS81EV  | Hager

      Product Image WXPSS81EV

    • Product datasheet

      Image Hager Product data sheet WXPSS81EV  | Hager

      Hager Product data sheet WXPSS81EV

      IP66 Single 13A Double Pole Switched Socket for Electric Vehicle Charging

      PDF
    • Product attachment

      Image Product attachment en-GB 2025-01-13  | Hager

      Product attachment en-GB 2025-01-13

      PDF
      246,27 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      152,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      161,19 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      266,31 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      258,92 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      332,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      323,82 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      276,11 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPSS81 - IP66 13A 1 Gang Double Pole  Switched Socket
      WXPSS81
      IP66 Single 13A Double Pole Switched Socket
      Price
      £67.53
      / piece *
      £67.53
      / piece *
    • 2
      WXPS82 - IP66 Twin 13A Un-switched Socket
      WXPS82
      IP66 Twin 13A Un-switched Socket
      Price
      £77.39
      / piece *
      £77.39
      / piece *
    • 3
      WXPS81 - IP66 Single 13A Un-switched Socket
      WXPS81
      IP66 Single 13A Un-switched Socket
      Price
      £54.40
      / piece *
      £54.40
      / piece *
    • 4
      WXPSS82 - IP66 13A 2 Gang Double Pole Switched Socket
      WXPSS82
      IP66 Twin 13A Double Pole Switched Socket
      Price
      £91.72
      / piece *
      £91.72
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68