The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta Decor­ative
    • FCU, Security and Safety Systems
    • WRSSU83PSB
    EAN
    5015654742539
    VPE
    1 piece
    • FCU, Security and Safety Systems

    13A FCU Switched Polished Steel Black Insert WRSSU83PSB

    Price
    £38.51
    / piece *
    £38.51
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A FCU Switched Polished Steel Black Insert

    WRSSU83PSB

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRSSU83PSB
    PDF
    RoHS report WRSSU83PSB
    PDF

    Downloads

    • Product image

      Image WRSSU83PSB  | Hager UK

      Product Image WRSSU83PSB

    • GeneratedProductDatasheet

      Image Hager Product data sheet WRSSU83PSB  | Hager UK

      Hager Product data sheet WRSSU83PSB

      13A FCU Switched Polished Steel Black Insert

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRSSU83BSW - 13A  FCU Switched Brushed Steel White Insert
      WRSSU83BSW
      13A FCU Switched Brushed Steel White Insert
      Price
      £23.22
      / piece *
      £23.22
      / piece *
    • 2
      WFSU83FOBSW - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
      WFSU83FOBSW
      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
      Price
      £60.70
      / piece *
      £60.70
      / piece *
    • 3
      WRSU83FOBSB - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised
      WRSU83FOBSB
      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised
      Price
      £38.64
      / piece *
      £38.64
      / piece *
    • 4
      WRSSU83FOBSB - 13A  FCU Switched with Flex Outlet Brushed Steel Black Insert
      WRSSU83FOBSB
      13A FCU Switched with Flex Outlet Brushed Steel Black Insert
      Price
      £25.34
      / piece *
      £25.34
      / piece *
    • 5
      WFDP84NBSW - 20A Double Pole Switch with LED Indicator Brushed Steel WH
      WFDP84NBSW
      20A Double Pole Switch with LED Indicator Brushed Steel WH
      Price
      £65.41
      / piece *
      £65.41
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68