The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • FCU, Security and Safety Systems
    • WRSSU83BSW
    EAN-Nr.
    5015654742553
    Packaging
    1 piece
    • FCU, Security and Safety Systems

    13A FCU Switched Brushed Steel White Insert WRSSU83BSW

    Price
    £23.22
    / piece *
    £23.22
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Switched Brushed Steel White Insert

    WRSSU83BSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      17.50 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRSSU83BSW
    PDF
    RoHS report WRSSU83BSW
    PDF

    Downloads

    • Product image

      Image WRSSU83BSW  | Hager

      Product Image WRSSU83BSW

    • Product datasheet

      Image Hager Product data sheet WRSSU83BSW  | Hager

      Hager Product data sheet WRSSU83BSW

      13A FCU Switched Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRSSU83BSB - 13A  FCU Switched Brushed Steel Black Insert
      WRSSU83BSB
      13A FCU Switched Brushed Steel Black Insert
      Price
      £23.22
      / piece *
      £23.22
      / piece *
    • 2
      WFSU83FOBSW - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
      WFSU83FOBSW
      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
      Price
      £60.70
      / piece *
      £60.70
      / piece *
    • 3
      WRSU83FOBSB - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised
      WRSU83FOBSB
      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised
      Price
      £38.64
      / piece *
      £38.64
      / piece *
    • 4
      WRSSU83FOBSB - 13A  FCU Switched with Flex Outlet Brushed Steel Black Insert
      WRSSU83FOBSB
      13A FCU Switched with Flex Outlet Brushed Steel Black Insert
      Price
      £25.34
      / piece *
      £25.34
      / piece *
    • 5
      WFSSU83BSB - 13A  FCU Switched Brushed Steel Black Insert
      WFSSU83BSB
      13A FCU Switched Brushed Steel Black Insert
      Price
      £61.13
      / piece *
      £61.13
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68