2 Gang Double Pole Switched Socket with LED Indicator White WPSS82NW

EAN-Nr.
3250617261913
Packaging
5 PCEs
Price
£100.96
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour
    white  
  • Material
    Steel
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection

Downloads

  • Product image

    Image WPSS82NW  | Hager

    Product Image WPSS82NW

  • Product declaration

    Image EU Declaration of conformity for WPSS82NW  | Hager

    EU Declaration of conformity for WPSS82NW

    Declaration

    PDF
    287 KB
    Image EU Declaration of conformity for WPSS82NW  | Hager

    EU Declaration of conformity for WPSS82NW

    Declaration

    PDF
    286 KB
    Image EU Declaration of conformity for WPSS82NW  | Hager

    EU Declaration of conformity for WPSS82NW

    Declaration

    PDF
    329 KB
  • Product ROHS

    Image RoHS certificate for WPSS82NW  | Hager

    RoHS certificate for WPSS82NW

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.