10AX Push Switch White WPPS12RW

EAN-Nr.
3250617261746
Packaging
10 PCEs

Technical characteristics

Architecture
  • Number of keys
    1
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.