The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Supple­mentary Products
  • WPP2W
  • Wiring Accessories

Twin Blank Plate White WPP2W

EAN-Nr.
3250617261661
Packaging
10 Pieces
Price
£11.71
/ piece *
£11.71
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Twin Blank Plate White

WPP2W

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Steel
  • Treat­ment
    Epoxy
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    9.50 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WPP2W
PDF
Hager RoHS report WPP2W
PDF

Downloads

  • Product image

    Image WPP2W  | Hager

    Product Image WPP2W

  • Product datasheet

    Image Hager Product data sheet WPP2W  | Hager

    Hager Product data sheet WPP2W

    Twin Blank Plate White

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    325,69 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-06

    PDF
    150,74 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    339,55 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    157,70 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    382,62 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    405,43 kB
More documentation

Discover our other products of this range

    5
  • 1
    PULLCORD - SINGLE SPARE PULLCORD FOR CEILING SWITCH
    PULLCORD
    SINGLE SPARE PULLCORD FOR CEILING SWITCH
    Price
    £9.74
    / piece *
    £9.74
    / piece *
  • 2
    WPP2 - Twin Blank Plate
    WPP2
    Twin Blank Plate
    Price
    £11.91
    / piece *
    £11.91
    / piece *
  • 3
    WPP1 - Single Blank Plate
    WPP1
    Single Blank Plate
    Price
    £7.16
    / piece *
    £7.16
    / piece *
  • 4
    WPP2B - Twin Blank Plate & Back Box without Knockouts
    WPP2B
    Twin Blank Plate & Back Box without Knockouts
    Price
    £17.53
    / piece *
    £17.53
    / piece *
  • 5
    WPP1BKO - Single Blank Plate & Back Box with Knockouts
    WPP1BKO
    Single Blank Plate & Back Box with Knockouts
    Price
    £11.87
    / piece *
    £11.87
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68