The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Supple­mentary Products
    • WPP1
    EAN-Nr.
    3250617260701
    Packaging
    30 Pieces
    • Supple­mentary Products

    Single Blank Plate WPP1

    Price
    £7.52
    / piece *
    £7.52
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Single Blank Plate

    WPP1

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WPP1
    PDF
    RoHS report WPP1
    PDF

    Downloads

    • Product image

      Image WPP1  | Hager

      Product Image WPP1

    • Product datasheet

      Image Hager Product data sheet WPP1  | Hager

      Hager Product data sheet WPP1

      Single Blank Plate

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      PULLCORD - SINGLE SPARE PULLCORD FOR CEILING SWITCH
      PULLCORD
      SINGLE SPARE PULLCORD FOR CEILING SWITCH
      Price
      £10.23
      / piece *
      £10.23
      / piece *
    • 2
      WPP2B - Twin Blank Plate & Back Box without Knockouts
      WPP2B
      Twin Blank Plate & Back Box without Knockouts
      Price
      £18.41
      / piece *
      £18.41
      / piece *
    • 3
      WPP1BKO - Single Blank Plate & Back Box with Knockouts
      WPP1BKO
      Single Blank Plate & Back Box with Knockouts
      Price
      £12.46
      / piece *
      £12.46
      / piece *
    • 4
      WPP2 - Twin Blank Plate
      WPP2
      Twin Blank Plate
      Price
      £12.51
      / piece *
      £12.51
      / piece *
    • 5
      WPP1B - Single Blank Plate & Back Box without Knockouts
      WPP1B
      Single Blank Plate & Back Box without Knockouts
      Price
      £12.46
      / piece *
      £12.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68