The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • FCU, Security and Safety Systems
  • WPDP84FOW
  • Wiring Accessories

20A Double Pole Switch with Flex Outlet White WPDP84FOW

EAN-Nr.
3250617261364
Packaging
10 Pieces
Price
£32.44
/ piece *
£32.44
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

20A Double Pole Switch with Flex Outlet White

WPDP84FOW

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    20 A
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Steel
  • Treat­ment
    Epoxy
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    10.80 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WPDP84FOW
PDF
Hager RoHS report WPDP84FOW
PDF

Downloads

  • Product image

    Image WPDP84FOW  | Hager

    Product Image WPDP84FOW

  • Product datasheet

    Image Hager Product data sheet WPDP84FOW  | Hager

    Hager Product data sheet WPDP84FOW

    20A Double Pole Switch with Flex Outlet White

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    324,63 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    604,26 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    667,03 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    237,40 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    439,48 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    430,52 kB
More documentation

Discover our other products of this range

    5
  • 1
    WPSSU83FONB - 13A FCU Switched with LED Indicator and Flex Outlet & Back Box
    WPSSU83FONB
    13A FCU Switched with LED Indicator and Flex Outlet & Back Box
    Price
    £47.05
    / piece *
    £47.05
    / piece *
  • 2
    WPSSU83FON - 13A FCU Switched with LED Indicator and Flex Outlet
    WPSSU83FON
    13A FCU Switched with LED Indicator and Flex Outlet
    Price
    £42.00
    / piece *
    £42.00
    / piece *
  • 3
    WPDP50NBKO - 50A Double Pole Switch 1 Gang with LED Indicator & Back Box with
    WPDP50NBKO
    50A Double Pole Switch 1 Gang with LED Indicator & Back Box with
    Price
    £92.43
    / piece *
    £92.43
    / piece *
  • 4
    WFSU83FOBSW - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
    WFSU83FOBSW
    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Flat
    Price
    £56.12
    / piece *
    £56.12
    / piece *
  • 5
    WPDP84FO - 20A Double Pole Switch with Flex Outlet
    WPDP84FO
    20A Double Pole Switch with Flex Outlet
    Price
    £32.44
    / piece *
    £32.44
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68