Two Row Twin Back Box with Knockouts White WPB6840KOW
EAN-Nr.
3250617261265
Packaging
5 Pieces
Price
£41.90
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Capacity
-
Number of modules0
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialMetal
-
TreatmentAnodised
Dimensions
-
Height146 mm
-
Width146 mm
-
Depth41 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPB6840KOW
Two Row Twin Back Box with Knockouts White
PDF
More documentation