The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta Metalclad
    • Surface Mounting Boxes
    • WPB6840
    EAN
    3250617260411
    VPE
    5 pieces
    • Surface Mounting Boxes

    Two Row Twin Back Box without Knockouts WPB6840

    Price
    £45.32
    / piece *
    £45.32
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Two Row Twin Back Box without Knockouts

    WPB6840

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Capa­city
    • Number of modules
      0
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Metal
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      146 mm
    • Width
      146 mm
    • Depth
      41 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WPB6840
    PDF
    RoHS report WPB6840
    PDF

    Downloads

    • Product image

      Image WPB6840  | Hager UK

      Product Image WPB6840

    • GeneratedProductDatasheet

      Image Hager Product data sheet WPB6840  | Hager UK

      Hager Product data sheet WPB6840

      Two Row Twin Back Box without Knockouts

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WPB140 - Single Back Box without Knockouts
      WPB140
      Single Back Box without Knockouts
      Price
      £11.29
      / piece *
      £11.29
      / piece *
    • 2
      WFTVBOX47H - Sollysta Lounge Plate Back Box Half Height
      WFTVBOX47H
      Sollysta Lounge Plate Back Box Half Height
      Price
      £42.14
      / piece *
      £42.14
      / piece *
    • 3
      WPB6840KO - Two Row Twin Back Box with Knockouts
      WPB6840KO
      Two Row Twin Back Box with Knockouts
      Price
      £44.90
      / piece *
      £44.90
      / piece *
    • 4
      WPB240 - Twin Back Box without Knockouts
      WPB240
      Twin Back Box without Knockouts
      Price
      £26.67
      / piece *
      £26.67
      / piece *
    • 5
      WFTVBOX - Sollysta lounge plate back box
      WFTVBOX
      Sollysta lounge plate back box
      Price
      £49.12
      / piece *
      £49.12
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68