Twin Box cw KOs White • WPB240KOW | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Surface Mounting Boxes
  • WPB240KOW
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

1
1
WPB240KOW - Twin Back Box with Knockouts White
WPB240KOW
Twin Back Box with Knockouts White
Price
£24.65
/ piece *
£24.65
/ piece *

Twin Back Box with Knockouts White

WPB240KOW

  • Wiring Accessories

Twin Back Box with Knockouts White WPB240KOW

EAN-Nr.
3250617261241
Packaging
5 Pieces
Price
£24.65
/ piece *
£24.65
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Capa­city
  • Number of modules
    0
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    41 mm
Equip­ment
  • With cable entry
    Yes
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal
  • Mounting on
    Surface mounting
Mater­ials
  • Material
    Metal
  • Treat­ment
    Anod­ised
  • Colour
    White
  • Surface finish
    Glossy
Accessories
  • With frame cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration WPB240KOW (english)
PDF
103,10 kB
RoHS declaration WPB240KOW (english)
PDF
103,59 kB

Downloads

  • Product image

    Image WPB240KOW  | Hager

    Product Image WPB240KOW

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    272,44 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    166,84 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-06-23

    PDF
    127,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    223,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    WFTVBOX - Sollysta lounge plate back box
    WFTVBOX
    Sollysta lounge plate back box
    Price
    £45.42
    / piece *
    £45.42
    / piece *
  • 2
    WFTVBOX47 - Sollysta Lounge Plate Back Box 47mm
    WFTVBOX47
    Sollysta Lounge Plate Back Box 47mm
    Price
    £58.99
    / piece *
    £58.99
    / piece *
  • 3
    WFTVBOX47H - Sollysta Lounge Plate Back Box Half Height
    WFTVBOX47H
    Sollysta Lounge Plate Back Box Half Height
    Price
    £38.96
    / piece *
    £38.96
    / piece *
  • 4
    WPB140 - Single Back Box without Knockouts
    WPB140
    Single Back Box without Knockouts
    Price
    £10.44
    / piece *
    £10.44
    / piece *
  • 5
    WPB140KO - Single Back Box with Knockouts
    WPB140KO
    Single Back Box with Knockouts
    Price
    £10.37
    / piece *
    £10.37
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68