The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Surface Mounting Boxes
  • WPB140W
  • Wiring Accessories

Single Back Box without Knockouts White WPB140W

EAN-Nr.
3250617261234
Packaging
10 Pieces
Price
£10.44
/ piece *
£10.44
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Single Back Box without Knockouts White

WPB140W

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Capa­city
  • Number of modules
    0
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Metal
  • Treat­ment
    Anod­ised
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    41 mm
Equip­ment
  • With cable entry
    Yes
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal
  • Mounting on
    Surface mounting
Accessories
  • With frame cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Surface-mtd housing 3gang, S.1, p. white glossy
PDF
9,27 MB
Hager REACH declaration WPB140W
PDF
Hager RoHS report WPB140W
PDF

Downloads

  • Product image

    Image WPB140W  | Hager

    Product Image WPB140W

  • Product datasheet

    Image Hager Product data sheet WPB140W  | Hager

    Hager Product data sheet WPB140W

    Single Back Box without Knockouts White

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    272,44 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    166,84 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-06-23

    PDF
    127,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    223,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    WPB6840 - Two Row Twin Back Box without Knockouts
    WPB6840
    Two Row Twin Back Box without Knockouts
    Price
    £41.90
    / piece *
    £41.90
    / piece *
  • 2
    WFTVBOX47H - Sollysta Lounge Plate Back Box Half Height
    WFTVBOX47H
    Sollysta Lounge Plate Back Box Half Height
    Price
    £38.96
    / piece *
    £38.96
    / piece *
  • 3
    WPB240KO - Twin Back Box with Knockouts
    WPB240KO
    Twin Back Box with Knockouts
    Price
    £24.41
    / piece *
    £24.41
    / piece *
  • 4
    WPB140KO - Single Back Box with Knockouts
    WPB140KO
    Single Back Box with Knockouts
    Price
    £10.37
    / piece *
    £10.37
    / piece *
  • 5
    WFTVBOX - Sollysta lounge plate back box
    WFTVBOX
    Sollysta lounge plate back box
    Price
    £45.42
    / piece *
    £45.42
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68