The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • FCU, Security and Safety Systems
    • WMSSU83FON/HTG
    EAN-Nr.
    5015652261506
    Packaging
    10 Pieces
    • FCU, Security and Safety Systems

    13A FCU Switched with LED Indicator and Flex Outlet Marked HEATING WMSSU83FON/HTG

    Price
    £38.52
    / piece *
    £38.52
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Switched with LED Indicator and Flex Outlet Marked HEATING

    WMSSU83FON/HTG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager REACH declaration WMSSU83FON/HTG
    PDF
    Hager RoHS report WMSSU83FON/HTG
    PDF

    Downloads

    • Product image

      Image WMSSU83FON/HTG  | Hager

      Product Image WMSSU83FON/HTG

    • Product datasheet

      Image Hager Product data sheet WMSSU83FON/HTG  | Hager

      Hager Product data sheet WMSSU83FON/HTG

      13A FCU Switched with LED Indicator and Flex Outlet Marked HEATING

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMSSU83/3A - Switched Fused Spur Fitted with 3A Fuse
      WMSSU83/3A
      Switched Fused Spur Fitted with 3A Fuse
      Price
      £40.87
      / piece *
      £40.87
      / piece *
    • 2
      WMSSU83FO/WM - 13A FCU Switched with Flex Outlet Marked WASHING MACHINE
      WMSSU83FO/WM
      13A FCU Switched with Flex Outlet Marked WASHING MACHINE
      Price
      £27.78
      / piece *
      £27.78
      / piece *
    • 3
      WMSSU83/FRE - 13A FCU Switched Marked FREEZER
      WMSSU83/FRE
      13A FCU Switched Marked FREEZER
      Price
      £27.78
      / piece *
      £27.78
      / piece *
    • 4
      WMSSU83FON/WM - 13A FCU Switched with LED Indicator and Flex Outlet Marked WASHING MACHINE
      WMSSU83FON/WM
      13A FCU Switched with LED Indicator and Flex Outlet Marked WASHING MACHINE
      Price
      £38.52
      / piece *
      £38.52
      / piece *
    • 5
      WMSSU83FON/FRI - 13A FCU Switched with LED Indicator and Flex Outlet Marked FRIDGE
      WMSSU83FON/FRI
      13A FCU Switched with LED Indicator and Flex Outlet Marked FRIDGE
      Price
      £38.52
      / piece *
      £38.52
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68