The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta White Moulded
    • FCU, Security and Safety Systems
    • WMSSU83/FRE
    EAN
    5015652261230
    VPE
    10 pieces
    • FCU, Security and Safety Systems

    13A FCU Switched Marked FREEZER WMSSU83/FRE

    Price
    £28.89
    / piece *
    £28.89
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A FCU Switched Marked FREEZER

    WMSSU83/FRE

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMSSU83/FRE
    PDF
    Hager RoHS report WMSSU83/FRE
    PDF

    Downloads

    • Product image

      Image WMSSU83/FRE  | Hager UK

      Product Image WMSSU83/FRE

    • GeneratedProductDatasheet

      Image Hager Product data sheet WMSSU83/FRE  | Hager UK

      Hager Product data sheet WMSSU83/FRE

      13A FCU Switched Marked FREEZER

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMSSU83/3A - Switched Fused Spur Fitted with 3A Fuse
      WMSSU83/3A
      Switched Fused Spur Fitted with 3A Fuse
      Price
      £42.10
      / piece *
      £42.10
      / piece *
    • 2
      WMSSU83/FRI - 13A FCU Switched Marked FRIDGE
      WMSSU83/FRI
      13A FCU Switched Marked FRIDGE
      Price
      £28.89
      / piece *
      £28.89
      / piece *
    • 3
      WMDP84N/FRE - 20A Double Pole Switch with LED Indicator Marked FREEZER
      WMDP84N/FRE
      20A Double Pole Switch with LED Indicator Marked FREEZER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 4
      WMDP84FON/TD - 20A Double Pole Switch with LED Indicator & Flex Outlet Marked TUMBLE DRYER
      WMDP84FON/TD
      20A Double Pole Switch with LED Indicator & Flex Outlet Marked TUMBLE DRYER
      Price
      £29.40
      / piece *
      £29.40
      / piece *
    • 5
      WMSSU83FON/DW - 13A FCU Switched with LED Indicator and Flex Outlet Marked DISHWSHER
      WMSSU83FON/DW
      13A FCU Switched with LED Indicator and Flex Outlet Marked DISHWSHER
      Price
      £39.68
      / piece *
      £39.68
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68