The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta White Moulded
    • Switches and Light Control
    • WMPS11/FAN
    EAN
    5015652275473
    VPE
    10 pieces
    • Switches and Light Control

    10AX 1Gang 1 Way Wall Switch Marked 'FAN' WMPS11/FAN

    Price
    £4.22
    / piece *
    £4.22
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    10AX 1Gang 1 Way Wall Switch Marked 'FAN'

    WMPS11/FAN

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      12 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMPS11/FAN
    PDF
    Hager RoHS report WMPS11/FAN
    PDF

    Downloads

    • Product image

      Image WMPS11/FAN  | Hager UK

      Product Image WMPS11/FAN

    • GeneratedProductDatasheet

      Image Hager Product data sheet WMPS11/FAN  | Hager UK

      Hager Product data sheet WMPS11/FAN

      10AX 1Gang 1 Way Wall Switch Marked 'FAN'

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager UK

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager UK

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPS262 - 10AX 2 Gang 2 Way & Intermediate Wall Switch
      WMPS262
      10AX 2 Gang 2 Way & Intermediate Wall Switch
      Price
      £7.44
      / piece *
      £7.44
      / piece *
    • 2
      WMPS3PIF - 10A 3 Pole Isolator Switch Marked With Fan Symbol, White
      WMPS3PIF
      3 Pole Isolator Switch with Fan Symbol
      Price
      £16.68
      / piece *
      £16.68
      / piece *
    • 3
      WMPS62 - 10AX 6 Gang 2 Way Wall Switch
      WMPS62
      10AX 6 Gang 2 Way Wall Switch
      Price
      £61.90
      / piece *
      £61.90
      / piece *
    • 4
      WMPS42 - 10AX 4 Gang 2 Way Switch, White
      WMPS42
      10AX 4 Gang 2 Way Wall Switch
      Price
      £29.76
      / piece *
      £29.76
      / piece *
    • 5
      WMCS3PI - 10A 3P Ceiling Switch Marked ISOLATOR
      WMCS3PI
      10A 3P Ceiling Switch Marked ISOLATOR
      Price
      £56.70
      / piece *
      £56.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68