The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Switches and Light Control
    • WMCS3PI
    EAN-Nr.
    5015652260202
    Packaging
    5 Pieces
    • Switches and Light Control

    10A 3P Ceiling Switch Marked ISOLATOR WMCS3PI

    Price
    £56.70
    / piece *
    £56.70
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 3P Ceiling Switch Marked ISOLATOR

    WMCS3PI

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      23 mm
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      3-pole

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMCS3PI
    PDF
    RoHS report WMCS3PI
    PDF

    Downloads

    • Product image

      Image WMCS3PI  | Hager

      Product Image WMCS3PI

    • Product datasheet

      Image Hager Product data sheet WMCS3PI  | Hager

      Hager Product data sheet WMCS3PI

      10A 3P Ceiling Switch Marked ISOLATOR

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      230,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      221,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      125,35 kB
      Image Declaration of conformity International 2023-12-18  | Hager

      Declaration of conformity International 2023-12-18

      PDF
      326,65 kB
      Image Declaration of conformity International 2023-12-18  | Hager

      Declaration of conformity International 2023-12-18

      PDF
      230,57 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      344,93 kB
      Image Declaration of conformity en-GB 2026-01-16  | Hager

      Declaration of conformity en-GB 2026-01-16

      PDF
      335,61 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      293,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMDRP2KIT - 2 Gang Rotary Dimmer Switch Plate Kit
      WMDRP2KIT
      2 Gang Rotary Dimmer Switch Plate Kit
      Price
      £9.81
      / piece *
      £9.81
      / piece *
    • 2
      WMPS12RW - Push Switch Wide Rocker Grey
      WMPS12RW
      Push Switch Wide Rocker Grey
      Price
      £27.25
      / piece *
      £27.25
      / piece *
    • 3
      WMCS3PF - 10A 3P Ceiling Switch Marked FAN
      WMCS3PF
      10A 3P Ceiling Switch Marked FAN
      Price
      £56.70
      / piece *
      £56.70
      / piece *
    • 4
      WMDRP1KIT - 1 Gang Rotary Dimmer Switch Plate Kit
      WMDRP1KIT
      1 Gang Rotary Dimmer Switch Plate Kit
      Price
      £9.91
      / piece *
      £9.91
      / piece *
    • 5
      WMPS12W - 10AX 1 Gang 2 Way Wall Switch Wide Rocker
      WMPS12W
      10AX 1 Gang 2 Way Wall Switch Wide Rocker
      Price
      £7.94
      / piece *
      £7.94
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68