The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Supple­mentary Products
    • WMPB2/46
    The Hager 2 Gang 46mm Deep Moulded Box is a compact surface pattress for mounting Sollysta wiring accessories. The Pattress aligns perfectly with Sollysta white moulded products to give a sleek and neat finish. 20mm knockouts are positioned on the top, bottom, sides, and rear for versatile cable entry. Multiple rear‑mounted fixed and adjustable screw fixing points provide greater installation flexibility, allowing for easier and more secure fitting across a wide range of wall conditions.
    EAN-Nr.
    5015652261773
    Packaging
    5 Pieces
    • Supple­mentary Products

    2 Gang 46mm Deep Flush Mounting Box WMPB2/46

    Price
    £12.30
    / piece *
    £12.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2 Gang 46mm Deep Flush Mounting Box

    WMPB2/46

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      146.60 mm
    • Width
      86.60 mm
    • Depth
      50 mm
    Connec­tion
    • Number of conduit inlets
      1
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Colour
      White
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMPB2/46
    PDF
    Hager RoHS report WMPB2/46
    PDF

    Downloads

    • Product image

      Image WMPB2/46  | Hager

      Product Image WMPB2/46

    • Product datasheet

      Image Hager Product data sheet WMPB2/46  | Hager

      Hager Product data sheet WMPB2/46

      Twin 46mm Deep Moulded Shaver Box

      PDF
    • Product data sheet

      Image UK_HAGER_TDS_MOUNTINGBOXSELECTIONCHART.pdf  | Hager

      UK_HAGER_TDS_MOUNTINGBOXSELECTIONCHART.pdf

      Selection chart for mounting boxes.

      PDF
      73,96 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      345,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      299,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      240,50 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      194,29 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      334,03 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      326,01 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPB1/BFO - Single 14mm Deep Spacer for Base Flex Outlet
      WMPB1/BFO
      Single 14mm Deep Spacer for Base Flex Outlet
      Price
      £6.19
      / piece *
      £6.19
      / piece *
    • 2
      WMP1 - 1 Gang Blank Plate, White
      WMP1
      Single Blank Plate
      Price
      £3.55
      / piece *
      £3.55
      / piece *
    • 3
      WMPB2/20 - Twin Converter Frame
      WMPB2/20
      Twin Converter Frame
      Price
      £21.62
      / piece *
      £21.62
      / piece *
    • 4
      WMP50FO - 45A Cooker Cable Outlet with Terminals, White
      WMP50FO
      Cooker Cable Outlet with Terminals 45A
      Price
      £17.04
      / piece *
      £17.04
      / piece *
    • 5
      WMPB2/28 - 2 Gang  28mm Deep Flush Mounting Box, White
      WMPB2/28
      Twin 28mm Deep Moulded Box
      Price
      £6.70
      / piece *
      £6.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68