The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta White Moulded
  • Supple­mentary Products
  • WMPB2/28
  • Wiring Accessories

Twin 28mm Deep Moulded Box WMPB2/28

EAN-Nr.
5015652260288
Packaging
5 Pieces
Price
£6.19
/ piece *
£6.19
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Twin 28mm Deep Moulded Box

WMPB2/28

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    146.60 mm
  • Width
    86.60 mm
  • Depth
    32 mm
Connec­tion
  • Number of conduit inlets
    1
Compat­ib­ility
  • Can be joined
    No
Mater­ials
  • Material
    Urea form­al­de­hyde
  • Colour
    White
  • Surface finish
    Glossy
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WMPB2/28
PDF
Hager RoHS report WMPB2/28
PDF

Downloads

  • Product image

    Image WMPB2/28  | Hager

    Product Image WMPB2/28

  • Product datasheet

    Image Hager Product data sheet WMPB2/28  | Hager

    Hager Product data sheet WMPB2/28

    Twin 28mm Deep Moulded Box

    PDF
  • Product data sheet

    Image UK_HAGER_TDS_MOUNTINGBOXSELECTIONCHART.pdf  | Hager

    UK_HAGER_TDS_MOUNTINGBOXSELECTIONCHART.pdf

    Selection chart for mounting boxes.

    PDF
    73,96 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-22

    PDF
    299,60 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-22

    PDF
    345,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-04

    PDF
    194,29 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    240,50 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMPB2/20 - Twin Converter Frame
    WMPB2/20
    Twin Converter Frame
    Price
    £19.99
    / piece *
    £19.99
    / piece *
  • 2
    WMPB2/46CC - Twin 46mm Deep Box with Cable Clamps
    WMPB2/46CC
    Twin 46mm Deep Box with Cable Clamps
    Price
    £13.26
    / piece *
    £13.26
    / piece *
  • 3
    WMP1 - Single Blank Plate
    WMP1
    Single Blank Plate
    Price
    £3.29
    / piece *
    £3.29
    / piece *
  • 4
    WMPB1/20 - Single 20mm Deep Moulded Box
    WMPB1/20
    Single 20mm Deep Moulded Box
    Price
    £3.44
    / piece *
    £3.44
    / piece *
  • 5
    WMPB1/BFO - Single 14mm Deep Spacer for Base Flex Outlet
    WMPB1/BFO
    Single 14mm Deep Spacer for Base Flex Outlet
    Price
    £5.72
    / piece *
    £5.72
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68