The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Supple­mentary Products
    • WMP2FO
    The Hager 20A Flex Outlet Plate offers a safe, tidy cable exit point for mid-load appliances in residential and commercial installations. Rated at 20A, it features in-line live and neutral terminals accepting up to 2 x 6.0mm² cables for quicker installation. A fast-fix 1 screw cable clamp speeds fitting, while bottom cable exit ensures neat wall alignment. Made from durable urea-formaldehyde with inherent antimicrobial properties.
    EAN-Nr.
    5015652260240
    Packaging
    10 Pieces
    • Supple­mentary Products

    20A Flex Outlet Plate, White WMP2FO

    Price
    £13.18
    / piece *
    £13.18
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A Flex Outlet Plate, White

    WMP2FO

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Depth
      27 mm
    Mater­ials
    • Colour
      White
    • Material
      Urea form­al­de­hyde
    Texts
    • Install­a­tion mode
      Addi­tional pin cover possible, For screw and spread fixing in 60 and 70 box
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMP2FO
    PDF
    RoHS report WMP2FO
    PDF

    Downloads

    • Product image

      Image WMP2FO  | Hager

      Product Image WMP2FO

    • Product datasheet

      Image Hager Product data sheet WMP2FO  | Hager

      Hager Product data sheet WMP2FO

      Flex Outlet Plate 20A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      281,25 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      286,71 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      175,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      181,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      331,85 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      322,84 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,73 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPB2/46 - 2 Gang  46mm Deep Flush Mounting Box
      WMPB2/46
      Twin 46mm Deep Moulded Shaver Box
      Price
      £12.30
      / piece *
      £12.30
      / piece *
    • 2
      WMPB2/20 - Twin Converter Frame
      WMPB2/20
      Twin Converter Frame
      Price
      £21.62
      / piece *
      £21.62
      / piece *
    • 3
      WMP50FO - 45A Cooker Cable Outlet with Terminals, White
      WMP50FO
      Cooker Cable Outlet with Terminals 45A
      Price
      £17.04
      / piece *
      £17.04
      / piece *
    • 4
      WMPB1/BFO - Single 14mm Deep Spacer for Base Flex Outlet
      WMPB1/BFO
      Single 14mm Deep Spacer for Base Flex Outlet
      Price
      £6.19
      / piece *
      £6.19
      / piece *
    • 5
      WMPB2/28 - 2 Gang  28mm Deep Flush Mounting Box, White
      WMPB2/28
      Twin 28mm Deep Moulded Box
      Price
      £6.70
      / piece *
      £6.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68