The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Grid Switches
    • WMGSDP2B/HTG
    EAN-Nr.
    5015654746278
    Packaging
    10 Pieces
    • Grid Switches
    • Grid Switches
    • Grid Switches
    • See more

    20A 1 Way Double Pole Switch Marked 'HEATING' Black WMGSDP2B/HTG

    Price
    £13.37
    / piece *
    £13.37
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A 1 Way Double Pole Switch Marked 'HEATING' Black

    WMGSDP2B/HTG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      20 A
    • Rated current
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with central cover plate
    Connectivity
    • Mounting type
      Snap-on mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      13.10 mm
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMGSDP2B/HTG
    PDF
    Hager RoHS report WMGSDP2B/HTG
    PDF

    Downloads

    • Product image

      Image WMGSDP2B/HTG  | Hager

      Product Image WMGSDP2B/HTG

    • Product datasheet

      Image Hager Product data sheet WMGSDP2B/HTG  | Hager

      Hager Product data sheet WMGSDP2B/HTG

      20A 1 Way Double Pole Switch Marked 'HEATING' Black

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      324,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      667,03 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      237,40 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      604,26 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      430,52 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      439,48 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMGSDP2B - 20A 1 Way Double Pole Switch Black
      WMGSDP2B
      20A 1 Way Double Pole Switch Black
      Price
      £9.22
      / piece *
      £9.22
      / piece *
    • 2
      WMGSDP2BSB - 20A 1 Way Double Pole Switch Brushed Steel Black Insert
      WMGSDP2BSB
      20A 1 Way Double Pole Switch Brushed Steel Black Insert
      Price
      £32.18
      / piece *
      £32.18
      / piece *
    • 3
      WMGB1BSW - Blank Module Brushed Steel White
      WMGB1BSW
      Blank Module Brushed Steel White
      Price
      £14.22
      / piece *
      £14.22
      / piece *
    • 4
      WMGS16 - P22 device connection cable 2-pole 6A 240V 3x1.0mm² 5m LS0H Plug-Free End
      WMGS16
      20A Intermediate Switch
      Price
      £27.94
      / piece *
      £27.94
      / piece *
    • 5
      WMGS12 - Plug-in lead 2P 6A 240V 3-core 1mm2 5m PVC, plug to free end, white
      WMGS12
      20AX 2 Way Single Pole Switch
      Price
      £15.20
      / piece *
      £15.20
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68