The Hager 3 Pin Plug-in Ceiling Rose, (Pre-wired Plug, Socket and Cover) provides a quick, safe way to connect luminaires. Rated at 6 A with 3 poles, it supports live, neutral and earth. The plug-in connector ensures secure, tool-free installation and easy maintenance, including on-load. Ideal for commercial lighting circuits both new and refurb. This variant features a factory wired plug with 5m, LS0H, 3 core, 1mm² flexible cable with crimped free ends.
EAN-Nr.
5015652260318
Packaging
1 piece
PCR2000 device connection cable 3-core 1mm² 5m LS0H Plug-free end 6A 240V WMCC50N
Price
£43.22
/ piece
*
Also available in
Product colour - White
Technical characteristics
Voltage
-
Rated voltage250 V
Electric current
-
Rated current45 A
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth39.60 mm
Connection
-
Conductor cross-section16 - 16 mm²
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampYes
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingYes
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMCC50N
Cooker Control Unit with LED Indicator
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-06
PDF227,71 kB
Declaration
Declaration of conformity International 2023-09-06
PDF222,15 kB
Declaration
Declaration of conformity International 2021-11-10
PDF123,10 kB
Declaration
Declaration of conformity International 2021-06-22
PDF116,84 kB
Declaration of conformity en-GB 2025-11-20
PDF329,75 kB
Declaration of conformity en-GB 2026-01-16
PDF337,66 kB
More documentation