The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Kitchen Applic­a­tion
    • WMDP50N
    Hager 50A 1-Gang Double Pole Switch with LED provides safe, reliable isolation of live and neutral conductors for high-load circuits. Tested to BS EN 60669-2-4 and classified as an isolator, it suits residential and commercial use. Full circular brass terminals accept cables up to 16 mm². Ideal for water heaters and cookers, with a white high-gloss antimicrobial urea-formaldehyde plate.
    EAN-Nr.
    5015652260325
    Packaging
    10 Pieces
    • Kitchen Applic­a­tion
    • FCU, Security and Safety Systems
    • See more

    50A Double Pole 1 Gang Switch with LED Indicator, White WMDP50N

    Price
    £28.28
    / piece *
    £28.28
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole 1 Gang Switch with LED Indicator, White

    WMDP50N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      22.60 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMDP50N
    PDF
    RoHS report WMDP50N
    PDF

    Downloads

    • Product image

      Image WMDP50N  | Hager

      Product Image WMDP50N

    • Product datasheet

      Image Hager Product data sheet WMDP50N  | Hager

      Hager Product data sheet WMDP50N

      50A Double Pole Switch 1 Gang with LED Indicator

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      126,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      317,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      412,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      219,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      348,78 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMSSU83FON - 13A Fused Switched Connection Unit With LED Indicator and Flex Outlet, White
      WMSSU83FON
      13A FCU Switched with LED Indicator and Flex Outlet
      Price
      £26.54
      / piece *
      £26.54
      / piece *
    • 2
      WMSSU83FO/DW - 13A FCU Switched with Flex Outlet Marked DISHWASHER
      WMSSU83FO/DW
      13A FCU Switched with Flex Outlet Marked DISHWASHER
      Price
      £28.89
      / piece *
      £28.89
      / piece *
    • 3
      WMSSU83NG - 13A FCU Switched with LED with Grey Face Plate
      WMSSU83NG
      13A FCU Switched with LED with Grey Face Plate
      Price
      £31.60
      / piece *
      £31.60
      / piece *
    • 4
      WMDP84FO - 20A Double Pole Switch with Flex Outlet, White
      WMDP84FO
      20A Double Pole Switch with Flex Outlet
      Price
      £14.73
      / piece *
      £14.73
      / piece *
    • 5
      WMSSU83/SHWRPUMP - 13A FCU Switched Marked SHOWER PUMP
      WMSSU83/SHWRPUMP
      13A FCU Switched Marked SHOWER PUMP
      Price
      £28.89
      / piece *
      £28.89
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68