The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WFSO100PSW
    EAN-Nr.
    5015654744465
    Packaging
    1 piece
    • Socket Outlets

    115/230V Shaver Outlet Polished Steel White Insert WFSO100PSW

    Price
    £205.00
    / piece *
    £205.00
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    115/230V Shaver Outlet Polished Steel White Insert

    WFSO100PSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Mater­ials
    • Material
      Stain­less steel
    Voltage
    • Output voltage
      115 - 230 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WFSO100PSW
    PDF
    RoHS report WFSO100PSW
    PDF

    Downloads

    • Product image

      Image WFSO100PSW  | Hager

      Product Image WFSO100PSW

    • Product datasheet

      Image Hager Product data sheet WFSO100PSW  | Hager

      Hager Product data sheet WFSO100PSW

      115/230V Shaver Outlet Polished Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      316,11 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      225,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      211,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      119,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WFSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £54.59
      / piece *
      £54.59
      / piece *
    • 2
      WFSS82BSB - 13A 2 Gang Double Pole Switched Socket Brushed Steel Black Insert
      WFSS82BSB
      13A 2 Gang Double Pole Switched Socket Brushed Steel Black Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *
    • 3
      WRSS82BSW - Prewired plug lead 4-pole 6A 240V 2m 0.75mm² PVC coded
      WRSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £32.68
      / piece *
      £32.68
      / piece *
    • 4
      WFSS81BSW - 13A 1 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS81BSW
      13A 1 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £43.56
      / piece *
      £43.56
      / piece *
    • 5
      WRSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WRSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £125.53
      / piece *
      £125.53
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68