The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WRSS82BSW
    Hager 13A 2-Gang Double Pole Switched Socket features a brushed stainless steel plate with white interior and coordinated metal rockers for a premium decorative finish. Double-pole switching isolates live and neutral for added safety, while dual earth terminals support high-integrity earthing. Advanced shutter protection enhances safety, and inline terminals with captive screws allow quick, secure installation.
    EAN
    5015654741556
    VPE
    1 piece
    • Socket Outlets

    13A 2 Gang Double Pole Switch Brushed Stainless Socket, White Insert WRSS82BSW

    Price
    £32.68
    / piece *
    £32.68
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    catalog.product_page.variants.title

    On/off switch
    No
    No
    Yes
    Yes

    13A 2 Gang Double Pole Switch Brushed Stainless Socket, White Insert

    WRSS82BSW

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      29 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WRSS82BSW
    PDF
    RoHS report WRSS82BSW
    PDF

    Downloads

    • Product image

      Image WRSS82BSW  | Hager UK

      Product Image WRSS82BSW

    • GeneratedProductDatasheet

      Image Hager Product data sheet WRSS82BSW  | Hager UK

      Hager Product data sheet WRSS82BSW

      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS81PSW - 13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      WFSS81PSW
      13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £43.16
      / piece *
      £43.16
      / piece *
    • 2
      WFSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WFSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £205.00
      / piece *
      £205.00
      / piece *
    • 3
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *
    • 4
      WRSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WRSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £33.42
      / piece *
      £33.42
      / piece *
    • 5
      WFSS82BSW - 13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68