The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VME012
    EAN-Nr.
    5015652607984
    Packaging
    1 piece
    • Consumer units

    12 Module DIN Rail Enclosure VME012

    Price
    £69.28
    / piece *
    £69.28
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    12 Module DIN Rail Enclosure

    VME012

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Gland plate for enclosure 2 products available
    • Lock system 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Gland plate for enclosure
    • Lock system
    • JK01B

      Single Pole Busbar Blank

      £2.00  / piece*
    • VM01CE

      Cable entry plate, Design30, metal, consumer unit

      £12.54  / piece*
    • VM02CE

      Cable entry plate, Design Range, insulated, 5 pieces

      £18.92  / piece*
    • VMHBL

      HSE Padlock Bracket, Design Range

      £27.87  / piece*
    • VMLOCK

      Consumer unit, Design Range, VM, door locking kit

      £21.53  / piece*

    Technical characteristics

    Connec­tion
    • Number of access­ible phases
      0
    • Number of conduit inlets
      0
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of groups
      0
    • Number of section in width
      0
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    • Number of half modules terminals per rail
      0
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      No
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Dimen­sions
    • Height
      240 mm
    • Width
      293 mm
    • Depth
      102.50 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Type of handle
      Dependent manual oper­a­tion
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Surface mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      White
    • Material mounting plate
      Steel
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Locking type
      Without lock
    • Protec­tion class with door
      IP4X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration VME012
    PDF
    RoHS report VME012
    PDF

    Downloads

    • Product image

      Image VME012  | Hager

      Product Image VME012

    • Product datasheet

      Image Hager Product data sheet VME012  | Hager

      Hager Product data sheet VME012

      12 Module DIN Rail Enclosure

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2018-11-22  | Hager

      Instruction manual en-GB 2018-11-22

      PDF
      3,37 MB
      Image Instruction manual en-GB 2019-03-13  | Hager

      Instruction manual en-GB 2019-03-13

      PDF
      838,77 kB
    • Installation manual

      Image Installation manual en-GB 2018-11-22  | Hager

      Installation manual en-GB 2018-11-22

      PDF
      2,63 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      918,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      861,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      514,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KE02B - Insulated Flexible link, Blue 236mm Flat/D, 100A Rated
      KE02B
      Insulated Flexible link, Blue 236mm Flat/D, 100A Rated
      Price
      £8.34
      / piece *
      £8.34
      / piece *
    • 2
      KE02R - Insulated Flexible link, Brown 242mm Flat/Flat, 100A Rated
      KE02R
      Insulated Flexible link, Brown 242mm Flat/Flat, 100A Rated
      Price
      £8.34
      / piece *
      £8.34
      / piece *
    • 3
      KE04B - Insulated Flexible link, Blue 355mm Flat/Flat, 100A Rated
      KE04B
      Insulated Flexible link, Blue 355mm Flat/Flat, 100A Rated
      Price
      £10.86
      / piece *
      £10.86
      / piece *
    • 4
      KE03R - Insulated flexible link Brown 330mm Flat-Flat 100A rated
      KE03R
      Insulated Flexible link, Brown 330mm Flat/Flat, 100A Rated
      Price
      £10.86
      / piece *
      £10.86
      / piece *
    • 5
      KE06R - Insulated Flexible link, Brown 500mm Flat/Flat, 100A Rated
      KE06R
      Insulated Flexible link, Brown 500mm Flat/Flat, 100A Rated
      Price
      £14.92
      / piece *
      £14.92
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68