The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VM402HK
    EAN-Nr.
    3250610840672
    Packaging
    1 piece
    • Consumer units

    Consumer unit,Design30,2way,40A,30mA,RCCB incomer,KO VM402HK

    Price
    £181.95
    / piece *
    £181.95
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Consumer unit,Design30,2way,40A,30mA,RCCB incomer,KO

    VM402HK

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Gland plate for enclosure 4 products available
    • Side/­back panel 1 products available
    • Internal mounting accessories 2 products available
    • Lock system 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

    Complete your system

    • Gland plate for enclosure
    • Side/­back panel
    • Internal mounting accessories
    • Lock system
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • VM01CE

      Cable entry plate, Design30, metal, consumer unit

      £12.54  / piece*
    • VM02CE

      Cable entry plate, Design Range, insulated, 5 pieces

      £18.92  / piece*
    • VM03CB

      30mm*40mm Cable Entry Closed (Pack 10)

      £13.19  / piece*
    • VM03CE

      30mm*40mm Cable Entry Open (Pack 10)

      £13.19  / piece*
    • VM01SP

      Rear stand off plate, Design30, consumer unit

      £46.80  / piece*
    • VM04CB

      Meter Tail Entry Closed (Pack 10)

      £13.19  / piece*
    • VM04CE

      Meter tail Entry Open (Pack 10)

      £13.19  / piece*
    • VMHBL

      HSE Padlock Bracket, Design Range

      £27.87  / piece*
    • VM05GS

      Grommet strip, Design30, 5 meters

      £8.30  / piece*
    • VMGROM

      Grommet, Design Range, 10 open hole, 38mm for VM-VML-VMLF

      £13.16  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Has protec­tion main switch
      Yes
    Capa­city
    • Number of modules
      2
    Elec­tric current
    • Rated current
      40 A
    Dimen­sions
    • Depth
      102 mm
    • Height
      240 mm
    • Width
      149 mm
    • Number of width units
      2
    Cover, door
    • Inter­lock­able
      Yes
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of RCCB in enclosure
      1
    Equip­ment
    • Number of rows
      1
    • Number of rails
      1
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    • Number of earth leakage switches 300 mA
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration VM402HK
    PDF
    RoHS report VM402HK
    PDF

    Downloads

    • Product image

      Image VM402HK  | Hager

      Product Image VM402HK

    • Product datasheet

      Image Hager Product data sheet VM402HK  | Hager

      Hager Product data sheet VM402HK

      Consumer unit,Design30,2way,40A,30mA,RCCB incomer,KO

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
      Image UK_HAGER_INS_ZD0813  | Hager

      UK_HAGER_INS_ZD0813

      Design 30 instruction manual for the original base.

      PDF
      1,75 MB
      Image ZD0821.PDF  | Hager

      ZD0821.PDF

      Instruction manual for Design 30 new base.

      PDF
      1,75 MB
    • Product attachment

      Image Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units  | Hager

      Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units

      PDF
      3,38 MB
    • Safety data sheet

      Image AFDD Consumer Unit Guidance Notes  | Hager

      AFDD Consumer Unit Guidance Notes

      Safety data sheet en-GB 2022-11-22

      PDF
      3,45 MB
    • Product data sheet

      Image UK_D30_TDS_RCCBINCOMER.PDF  | Hager

      UK_D30_TDS_RCCBINCOMER.PDF

      Product data sheet en-GB 2017-09-29

      PDF
      258,64 kB
      Image UK_HAGER_TDS_TORQUESETTING.pdf  | Hager

      UK_HAGER_TDS_TORQUESETTING.pdf

      Technical data sheets for torque settings

      PDF
      105,95 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      125,33 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 3
      VM018 - Enclosure,Design30,18 module,with DIN rail, metal
      VM018
      Enclosure, Design30, 18 module, with DIN rail, metal
      Price
      £195.49
      / piece *
      £195.49
      / piece *
    • 4
      VM018K - Enclosure,Design30,18 module,with DIN rail, metal,with KO
      VM018K
      Enclosure, Design30, 18 module, with DIN rail, metal, with KO
      Price
      £195.49
      / piece *
      £195.49
      / piece *
    • 5
      VM206 - Consumer unit,Design30,6way,63A,switch disconnector incomer
      VM206
      Consumer unit, Design30, 6way, 63A, switch disconnector incomer
      Price
      £165.07
      / piece *
      £165.07
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68