The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • VE212U
    EAN-Nr.
    3250616455184
    Packaging
    1 piece

    Enclosure,vector,IP5x,24M VE212U

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    VE212YN

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,vector,IP5x,24M

    VE212U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Cover strip 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Lock system 1 products available

    Complete your system

    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • Lock system
    • P012

      Cover strips, universal, for 12 module

      £9.18  / piece*
    • VZ744

      Adapter, vector, for control terminal

      £12.13  / piece*
    • VZ311

      Key lock, vector, with 2 keys

      £28.30  / piece*

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      12
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      24
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      427 mm
    • Width
      310 mm
    • Depth
      151 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VE212U
    PDF
    RoHS report VE212U
    PDF

    Downloads

    • Product image

      Image VE212U  | Hager

      Product Image VE212U

    • Product datasheet

      Image Hager Product data sheet VE212U  | Hager

      Hager Product data sheet VE212U

      Enclosure,vector,IP5x,24M

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • BIM Revit objects

      Image Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,25 MB
      Image Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,23 MB
      Image Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,31 MB
      Image Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,30 MB
      Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  hosted-V2021  | Hager

      Range Vector enclosures for UK (Lang. : en) IP55 with installation System hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,30 MB
      Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  no hosted-V2021  | Hager

      Range Vector enclosures for UK (Lang. : en) IP55 with installation System no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,30 MB
    • Product data sheet

      Image UK_ENC_TDS_MinigammaandVectordimensions.pdf  | Hager

      UK_ENC_TDS_MinigammaandVectordimensions.pdf

      Technical Data sheet with dimensions for Mini Gamma and Vector II products.

      PDF
      94,78 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-18

      PDF
      814,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-09

      PDF
      836,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68