The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Outdoor Enclos­ures
  • Outdoor Enclos­ures
  • VE106R
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

Enclosure,vector,IP55,6modules VE106R

EAN-Nr.
3250610455876
Packaging
1 piece
Price
£41.61
/ piece *
£41.61
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure,vector,IP55,6modules

VE106R

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Cover strip 1 products available
  • Single- and multi-­pole 1 products available
  • Lock system 1 products available

Complete your system

  • Cover strip
  • Single- and multi-­pole
  • Lock system
  • P012

    Cover strips, universal, for 12 module

    £8.74  / piece*
  • VZ428

    Terminal, Volta, additional terminal, 3Ph+N, 63A

    £28.82  / piece*
  • VZ311

    Key lock, vector, with 2 keys

    £26.95  / piece*

Technical characteristics

Connec­tion
  • Number of conduit inlets
    3
Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    6
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    190 mm
  • Width
    165 mm
  • Depth
    113 mm
  • Number of width units
    6
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    7035
  • Colour
    Light grey
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP65
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    750 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VE106R
PDF
Hager RoHS report VE106R
PDF

Downloads

  • Product image

    Image VE106R  | Hager

    Product Image VE106R

  • Product datasheet

    Image Hager Product data sheet VE106R  | Hager

    Hager Product data sheet VE106R

    Enclosure,vector,IP55,6modules

    PDF
  • Installation manual

    Image Installation manual International 2022-02-07  | Hager

    Installation manual International 2022-02-07

    PDF
    4,31 MB
  • BIM Revit objects

    Image Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,31 MB
    Image Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,30 MB
    Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  hosted-V2021  | Hager

    Range Vector enclosures for UK (Lang. : en) IP55 with installation System hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,30 MB
    Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  no hosted-V2021  | Hager

    Range Vector enclosures for UK (Lang. : en) IP55 with installation System no hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,30 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-14

    PDF
    257,02 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-05-09

    PDF
    836,07 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-12-19

    PDF
    258,36 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-18

    PDF
    814,05 kB
More documentation

Discover our other products of this range

    5
  • 1
    KN99N - Terminal,QC,neutral,jumper,1 Set=10piece
    KN99N
    Terminal, QC, neutral, jumper, 1 Set=10piece
    Price
    £39.00
    / piece *
    £39.00
    / piece *
  • 2
    JP015 - Cover strip,universal,18M,RAL9010
    JP015
    Cover strip, universal, 18M, RAL9010
    Price
    £5.80
    / piece *
    £5.80
    / piece *
  • 3
    VE103U - Enclosure,vector, IP65, 3M
    VE103U
    Enclosure, vector, IP65, 3M
    Price
    £68.62
    / piece *
    £68.62
    / piece *
  • 4
    VE106U - Enclosure,vector,IP5x, 6M
    VE106U
    Enclosure, vector, IP5x, 6M
    Price
    £87.42
    / piece *
    £87.42
    / piece *
  • 5
    VE110U - Enclosure, vector, IP5x, 10M
    VE110U
    Enclosure, vector, IP5x, 10M
    Price
    £111.17
    / piece *
    £111.17
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68