Encl.,vector,IP5x,3M,version AUT • VE103L | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
              • See all the categories
              • Commercial & Residential Distribution Boards
                • Small distribution boards up to 63 A and multimedia boards
                  • Outdoor Enclosures
                • Residential Distribution Boards
                  • Consumer units
                • Terminal Connections & Busbar
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Busbar
                • Commercial Distribution Boards
                  • Invicta - 125A-250A TP&N Boards
                  • Invicta - Power & Lighting Boards
                  • Invicta - 250A-800A Panelboards
                  • Distribution Accessories
                  • Enclosed MCCBs
              • Non-British Standard Orion Enclosures
                • Polyester
                  • orion plus polyester enclosures
                  • orion plus polyester frames and accessories
              • Higher Power & Switching
                • Fused Protection
                  • NH fuse-switch disconnectors and accessories
                  • D0 switch-fuse unit and accessories
                  • Cylinder fuses and fuse elements
                • MCCBs
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Residual-current relays and motor protection switches
                  • Residual-current relays and accessories
                  • Motor protection switches and accessories
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Accessories Load break switches
              • Circuit Protection & Modular Switches
                • Circuit Protection
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual current circuit breakers (RCCB)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                  • Motor starter and accessories
                  • Residual current release and accessories
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Time switches and relays
                  • Time switch analogue - digital - KNX
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
              • Energy Metering
                • Energy Meters and Current Transformers
                  • Current transformers for busbar systems and accessories
                  • Energy meters
              • Wiring Accessories
                • Sollysta White Moulded
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                  • Part M (Grey)
                  • Specific Equipment
                • Sollysta Decorative
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                • Sollysta Metalclad
                  • Socket Outlets
                  • Switches and Light Control
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Surface Mounting Boxes
                  • Supplementary Products
                • Sollysta IP66
                  • Socket Outlets
                  • Switches
                  • FCU
                • Ceiling Accessories and Junction Boxes
                  • Ceiling Accessories
                  • Junction Boxes
                • Isolator Switches
                  • Weatherproof - IP65 Isolator Switches
              • Lighting Connection & Control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            Account
            • Catalogue
            • Commer­cial & Resid­en­tial Distri­bu­tion Boards
            • Small distri­bu­tion boards up to 63 A and multi­media boards
            • Outdoor Enclos­ures
            • VE103L
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            4
            1
            P012 - Cover strips, universal, for 12 module
            P012
            Cover strips, universal, for 12 module
            Price
            £8.74
            / piece *
            £8.74
            / piece *
            2
            VE312U - Enclosure, vector, JP 5x
            VE312U
            Enclosure, vector, JP 5x
            Price
            £401.82
            / piece *
            £401.82
            / piece *
            3
            VE110U - Enclosure, vector, IP5x, 10M
            VE110U
            Enclosure, vector, IP5x, 10M
            Price
            £111.17
            / piece *
            £111.17
            / piece *
            4
            VE103L - Enclosure,vector,IP5x,3Modules,version Austria
            VE103L
            Enclosure,vector,IP5x,3Modules,version Austria
            Price
            £32.46
            / piece *
            £32.46
            / piece *
            VE103L - Enclosure,vector,IP5x,3Modules,version Austria
            VE103L - Enclosure,vector,IP5x,3Modules,version Austria

            Enclosure,vector,IP5x,3Modules,version Austria

            VE103L

            VE103L - Enclosure,vector,IP5x,3Modules,version Austria
            VE103L - Enclosure,vector,IP5x,3Modules,version Austria
            • Commer­cial & Resid­en­tial Distri­bu­tion Boards

            Enclosure,vector,IP5x,3Modules,version Austria VE103L

            EAN-Nr.
            3250616451100
            Packaging
            1 piece
            Price
            £32.46
            / piece *
            £32.46
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Complete your system

            Optional accessories

            • Lock system 1 products available
            • Accessor­ies/s­pare parts for terminals 1 products available

            Complete your system

            • Lock system
            • Accessor­ies/s­pare parts for terminals
            • VZ311

              Key lock, vector,with 2 keys

              £44.27  / piece*
              Add to a list
              Add to a list
            • VZ744

              Adapter,vector,for control terminal

              £11.55  / piece*
              Add to a list
              Add to a list

            Technical characteristics

            Connec­tion
            • Number of conduit inlets
              2
            Voltage
            • Nominal voltage
              400 - 400 V
            Install­a­tion, mounting
            • Suit­able for outdoor usage
              No
            • Mounting on
              Surface mounting
            Elec­tric current
            • Rated current
              63 A
            Equip­ment
            • Number of rails
              1
            • Number of rows
              1
            • Number of section in width
              1
            • With lock
              No
            • Has neutral terminal block
              No
            • Has earthing terminal block
              No
            • Has mounting plate
              No
            Capa­city
            • Number of modules
              3
            Func­tions
            • With conduit inlets
              Yes
            Dimen­sions
            • Height
              175 mm
            • Width
              111 mm
            • Depth
              93 mm
            • Number of width units
              3
            Cover, door
            • Number of cabinet doors
              1
            • Number of locks
              0
            • Door/­cover is trans­parent
              Yes
            Mater­ials
            • Material
              Poly­styrene (PS)
            • RAL code
              7035
            • Colour
              Light grey
            • Ultra­vi­olet-res­istant
              No
            Safety
            • Protec­tion class
              Isol­a­tion class II
            • Impact resist­ance IK
              IK07
            • Ingress Protec­tion (IP) class
              IP65
            • Locking type
              Snap on lock, Without lock
            • Glow wire test
              750 °C

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
            PDF
            25,39 MB
            REACH declaration VE103L (english)
            PDF
            103,10 kB
            RoHS declaration VE103L (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image VE103L  | Hager

              Product Image VE103L

            • Installation manual

              Image Installation manual International 2022-02-07  | Hager

              Installation manual International 2022-02-07

              PDF
              4,31 MB
            • BIM Revit objects

              Image Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

              Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

              BIM Revit objects en-GB 2024-03-22

              RFA
              1,31 MB
              Image Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

              Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

              BIM Revit objects en-GB 2024-03-22

              RFA
              1,30 MB
              Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  hosted-V2021  | Hager

              Range Vector enclosures for UK (Lang. : en) IP55 with installation System hosted-V2021

              BIM Revit objects en-GB 2020-01-01

              RFA
              1,30 MB
              Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  no hosted-V2021  | Hager

              Range Vector enclosures for UK (Lang. : en) IP55 with installation System no hosted-V2021

              BIM Revit objects en-GB 2020-01-01

              RFA
              1,30 MB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-11-14

              PDF
              257,02 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-05-09

              PDF
              836,07 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-12-19

              PDF
              258,36 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-02-18

              PDF
              814,05 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              VE103U - Enclosure,vector, IP65, 3M
              VE103U
              Enclosure, vector, IP65, 3M
              Price
              £68.62
              / piece *
              £68.62
              / piece *
            • 2
              VE106D - Enclosure,vector,surface mounting,IP65,6Modules,with patch cord
              VE106D
              Enclosure, vector, surface mounting, IP65, 6Modules, with patch cord
              Price
              £56.03
              / piece *
              £56.03
              / piece *
            • 3
              VE106R - Enclosure,vector,IP55,6modules
              VE106R
              Enclosure, vector, IP55, 6modules
              Price
              £41.61
              / piece *
              £41.61
              / piece *
            • 4
              VE106U - Enclosure,vector,IP5x, 6M
              VE106U
              Enclosure, vector, IP5x, 6M
              Price
              £87.42
              / piece *
              £87.42
              / piece *
            • 5
              VE110L - Enclosure,vector,IP5x,10 Modules,version Austria
              VE110L
              Enclosure, vector, IP5x, 10 Modules, version Austria
              Price
              £56.27
              / piece *
              £56.27
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68