Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX TXB692F
EAN-Nr.
3250616048881
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemyes
-
Number of blinds/shutters outputs1
Functions
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; binary input functions: Switching, dimming, blind, value transmitter, scene, priority, timer operation, subplate
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
-
Type of supply voltageDC
Dimensions
-
Height44 mm
-
Height of installed product44 mm
-
Dimensions (LLxwwxhh)44 x 43 x 22 mm
Power
-
Max. power with electronic transfo.500 W
-
Contact rating with 230 V in AC11380 W
-
Total power loss under IN0.5 W
Fluorescent bulbs control
-
Max. power fluo. duo lamp comp. series6 x 48W
Incandescent bulbs control
-
Max. power with incandescent lamps500 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionwith screw
-
Number of contacts2
-
Type of connectionwith screw terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXB692F
PDF420 KB -
Technical information
PDF443 KB -
ETS Base
Product-Database ETS for TXB692F
ETS Database for TXB692F
KNXPROD345 KB -
Application description
Application guides ETS / easy link for TXB692F
Application description TXB692F
PDF6 MB -
Declaration of conformity
EU Declaration of conformity for TXB692F
Declaration
PDF127 KB -
PEP document
Product environmental profile for TXB692F
PDF303 KB -
RoHS report
Pollutant guidelines for TXB692F
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXB692F
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation