OUTPUT DEVICE FOR 4 SH/BLINDS 24V DC 6A/ NE TXA624D
EAN-Nr.
3250616048768
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs4
Functions
-
Functionwith sun shade function ; with safety functions e.g. for wind, rain, alarm ; with positioning function for blind and lamella position
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Type of supply voltageDC
Dimensions
-
Height90 mm
Power
-
Contact rating with 230 V in AC11200 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionquick connect
-
Number of contacts4
-
Type of connectionwith QuickConnect plug-in terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA624D
PDF402 KB -
ETS Base
Product-Database ETS for TXA624D
ETS Database for TXA624D
KNXPROD431 KB -
RoHS report
Pollutant guidelines for TXA624D
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA624D
REACH-declaration 2023-10-20 (english)
PDF33 KB -
PEP document
Product environmental profile for TXA624D
PDF321 KB
More documentation