OUTPUT DEVICE FOR 4 SHUTTERS / BLINDS 230V~ 6A / NE TXA624C
EAN-Nr.
3250616048751
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs4
Functions
-
Functionwith sun shade function ; with safety functions e.g. for wind, rain, alarm ; with positioning function for blind and lamella position
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Frequency50/60 Hz
-
Type of supply voltageAC
Dimensions
-
Height90 mm
Power
-
Contact rating with 230 V in AC11200 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionquick connect
-
Number of contacts4
-
Type of connectionwith QuickConnect plug-in terminals
Settings
-
SettingSwitching time on change of direction is preset
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Technical information
PDF1 MB -
ETS Base
Product-Database ETS for TXA624C
ETS Database for TXA624C
KNXPROD431 KB -
Declaration of conformity
EU Declaration of conformity for TXA624C
Declaration
PDF137 KB -
PEP document
Product environmental profile for TXA624C
PDF312 KBProduct environmental profile for TXA624C
PDF307 KB -
RoHS report
Pollutant guidelines for TXA624C
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA624C
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation