![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
2 flush mounted battery inputs TRB302A
EAN-Nr.
3250615989291
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
Functionreset function (to factory setting) ; easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
Controls and indicators
-
Indicator lamplighting indicator
Voltage
-
Operating voltage3 V DC
Dimensions
-
Dimensions (LLxwwxhh)48 x 53 x 30 mm
Power
-
Total power loss under IN0.4 W
Reach distance
-
Max. transmission range30m in house / 100m free field
Materials
-
Colourstone grey
-
RAL colourRAL 7035 - Light grey
Installation, mounting
-
Mounting typeflush
Connection
-
Connection cross-sect. flexible conductor0,5 / 2,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for TRB302A
Module 2 entrées à encastrer pile TRB302A
PDF1 MB -
ETS Base
Product-Database ETS for TRB302A
Logiciel d'application ETS du TRB302A
KNXPROD139 KBProduct-Database ETS for TRB302A
Logiciel d'application ETS du TRB302A
VD5141 KB -
Application description
Application guides ETS / easy link for TRB302A
Description d'application ETS TRE301-302_TRB302A-302B_WKT302R-304R-306R_TU402-404-406-418-444
PDF1 MB
More documentation