The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVN312
    EAN-Nr.
    3250615721778
    Packaging
    12 Pieces
    • Switches, push buttons and LED indic­ator lights

    Latching 1NO Pushbutton SVN312

    Price
    £30.95
    / piece *
    £30.95
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching 1NO Pushbutton

    SVN312

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • Number of INV contacts
      0
    • Number of NC contacts
      0
    • Number of NO contacts
      1
    • With signal lamp
      No
    Elec­tric current
    • Momentary contact current
      16 A
    • Rated current IN
      16 A
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      66 mm
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN312
    PDF
    RoHS report SVN312
    PDF

    Downloads

    • Product image

      Image SVN312  | Hager

      Product Image SVN312

    • Product datasheet

      Image Hager Product data sheet SVN312  | Hager

      Hager Product data sheet SVN312

      Latching 1NO Pushbutton

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SVN311 - Impulse 1NO Pushbutton
      SVN311
      Impulse 1NO Pushbutton
      Price
      £30.95
      / piece *
      £30.95
      / piece *
    • 2
      SBN140 - 1-pole, 40A Modular Switch
      SBN140
      1-pole, 40A Modular Switch
      Price
      £26.92
      / piece *
      £26.92
      / piece *
    • 3
      SBN299 - 2-pole, 125A Modular Switch
      SBN299
      2-pole, 125A Modular Switch
      Price
      £70.42
      / piece *
      £70.42
      / piece *
    • 4
      SBN480 - 4-pole, 80A Modular Switch
      SBN480
      4-pole, 80A Modular Switch
      Price
      £166.03
      / piece *
      £166.03
      / piece *
    • 5
      SVN124 - Blue LED Indicator light 230VAC
      SVN124
      Blue LED Indicator light 230VAC
      Price
      £20.71
      / piece *
      £20.71
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68