The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • Fused Protec­tion
  • Cylinder fuses and fuse elements
  • L50600
  • Circuit Protec­tion & Modular Switches
  • Higher Power & Switching

Fuse carrier 1P+N 32A 400V L38 1M L50600

EAN-Nr.
3250610100813
Packaging
12 Pieces
Price
£10.60
/ piece *
£10.60
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Fuse carrier 1P+N 32A 400V L38 1M

L50600

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    77 mm
  • Width
    17.50 mm
  • Depth
    75 mm
Archi­tec­ture
  • Number of poles
    2
Elec­tric current
  • Rated current
    32 A
  • Rated current of fuse cart­ridge
    2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A
Capa­city
  • Number of modules
    1
Internal use only
  • Number of half modules of 17,5 mm
    2
Use condi­tions
  • Oper­ating temper­ature
    -5 - 40 °C
Install­a­tion, mounting
  • Nominal tight­ening torque
    1.80 - 1.80 Nm
  • Mounting on
    DIN rail
Power
  • Total power loss under IN
    1.50 W
Voltage
  • Type voltage supply
    AC
Safety
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    10 - 10 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    16 - 16 mm²
Fuse
  • Fuse size
    10 x 38
Cover, door
  • Inter­lock­able
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration L50600
PDF
RoHS report L50600
PDF

Downloads

  • Product image

    Image L50600  | Hager

    Product Image L50600

  • Product datasheet

    Image Hager Product data sheet L50600  | Hager

    Hager Product data sheet L50600

    Fuse carrier 1P+N 32A 400V L38 1M

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    LF332PV - PV Fuse-link 10x38 mm 600V DC 32A
    LF332PV
    PV Fuse-link 10x38 mm 600V DC 32A
    Price
    £19.56
    / piece *
    £19.56
    / piece *
  • 2
    LS701 - Fuse carrier 1P 125A 690V L58 accessoriability 2M
    LS701
    Fuse carrier 1P 125A 690V L58 accessoriability 2M
    Price
    £49.55
    / piece *
    £49.55
    / piece *
  • 3
    LF325PV - PV Fuse-link 10x38 mm 600V DC 25A
    LF325PV
    PV Fuse-link 10x38 mm 600V DC 25A
    Price
    £19.56
    / piece *
    £19.56
    / piece *
  • 4
    LF301PV - PV Fuse-link 10x38 mm 1000V DC 1A
    LF301PV
    PV Fuse-link 10x38 mm 1000V DC 1A
    Price
    £18.68
    / piece *
    £18.68
    / piece *
  • 5
    L502PV - Fuse carrier 2P 1000V DC L38 2M
    L502PV
    Fuse carrier 2P 1000V DC L38 2M
    Price
    £109.78
    / piece *
    £109.78
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68