The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • L501PV
    EAN
    3250614124815
    VPE
    12 pieces

    Fuse carrier 1P 1000V DC L38 1M L501PV

    Price
    £65.09
    / piece *
    £65.09
    / piece *
    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Fuse carrier 1P 1000V DC L38 1M

    L501PV

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    product.page.accessories.title

    product.page.accessories.associated-products

    • Cylindrical fuse 11 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Cylindrical fuse
    • LF301PV

      PV Fuse-link 10x38 mm 1000V DC 1A

      £19.24  / piece*
    • LF312PV

      PV Fuse-link 10x38 mm 1000V DC 12A

      £20.15  / piece*
    • LF320PV

      PV Fuse-link 10x38 mm 1000V DC 20A

      £18.88  / piece*
    • LF316PV

      PV Fuse-link 10x38 mm 1000V DC 16A

      £20.15  / piece*
    • LF310PV

      PV Fuse-link 10x38 mm 1000V DC 10A

      £17.94  / piece*
    • LF306PV

      PV Fuse-link 10x38 mm 1000V DC 6A

      £17.94  / piece*
    • LF305PV

      PV Fuse-link 10x38 mm 1000V DC 5A

      £20.15  / piece*
    • LF315PV

      PV Fuse-link 10x38 mm 1000V DC 15A

      £20.15  / piece*
    • LF325PV

      PV Fuse-link 10x38 mm 600V DC 25A

      £20.15  / piece*
    • LF332PV

      PV Fuse-link 10x38 mm 600V DC 32A

      £20.15  / piece*
    • LF308PV

      PV Fuse-link 10x38 mm 1000V DC 8A

      £17.94  / piece*

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Capa­city
    • Number of modules
      1
    Elec­tric current
    • Rated current IN
      32 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      30 kA
    • Rated short-­time with­stand current Icw IEC 60947
      30 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      30 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      690 - 1,000 V
    • Type voltage supply
      DC
    • Rated insu­la­tion voltage Ui
      690 V
    • Nominal voltage
      0 - 1,000 V
    • Rated oper­a­tional voltage in DC
      0- 1,000 V
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2 - 2 Nm
    Dimen­sions
    • Height
      77 mm
    • Width
      18 mm
    • Depth
      75 mm
    Power
    • Power dissip­a­tion at IN
      1.10 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      10 mm²
    • Cross-sec­tion rigid conductor
      16 mm²
    Frequency
    • Frequency
      50 - 50 Hz
    Fuse
    • Fuse size
      10.3 x 38
    • Fuse char­ac­ter­istics
      gPV
    Internal use only
    • Standard
      IEC/EN 60269, IEC 60947-3

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration L501PV
    PDF
    RoHS report L501PV
    PDF

    Downloads

    • Product image

      Image L501PV  | Hager UK

      Product Image L501PV

    • GeneratedProductDatasheet

      Image Hager Product data sheet L501PV  | Hager UK

      Hager Product data sheet L501PV

      Fuse carrier 1P 1000V DC L38 1M

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      378,78 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      255,40 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68