The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • E and N terminals and accessories
    • KZ060
    EAN-Nr.
    3250613960605
    Packaging
    1 piece
    • E and N terminals and accessories

    Fixing spring for DIN rail (10 pieces), 20mm wide with screw KZ060

    Price
    £5.32
    / piece *
    £5.32
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fixing spring for DIN rail (10 pieces), 20mm wide with screw

    KZ060

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KZ060
    PDF
    RoHS report KZ060
    PDF

    Downloads

    • Product image

      Image KZ060  | Hager

      Product Image KZ060

    • Product datasheet

      Image Hager Product data sheet KZ060  | Hager

      Hager Product data sheet KZ060

      Fixing spring for DIN rail (10 pieces), 20mm wide with screw

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      KM07N - Brass terminal, 4x10mm² 3x16mm²,with mounting base,  Color: blue
      KM07N
      Brass terminal, 4x10mm² 3x16mm², with mounting base, Color: blue
      Price
      £6.99
      / piece *
      £6.99
      / piece *
    • 2
      KN04P - Phase terminal,gamma,4x2,5-16mm²,63A
      KN04P
      Phase terminal, gamma, 4x2, 5-16mm², 63A
      Price
      £13.87
      / piece *
      £13.87
      / piece *
    • 3
      KN04N - N  terminal,gamma,4x2,5-16mm²,63A
      KN04N
      N terminal, gamma, 4x2, 5-16mm², 63A
      Price
      £19.95
      / piece *
      £19.95
      / piece *
    • 4
      K148 - Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
      K148
      Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
      Price
      £8.34
      / piece *
      £8.34
      / piece *
    • 5
      KM25E - Brass terminal, 1x25mm² 13x10mm² 11x16mm²,with mounting base,  Color: green
      KM25E
      Brass terminal, 1x25mm² 13x10mm² 11x16mm², with mounting base, Color: green
      Price
      £20.13
      / piece *
      £20.13
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68