The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Lighting Connec­tion & Control
  • Klik
  • klik - 7 pin
  • KLMB266W
  • Lighting Connec­tion & Control

16A 7 Pin 2x6 Way Dual Channel LMB Wire In Plug Out KLMB266W

EAN-Nr.
5015654770372
Packaging
1 piece
Price
£345.03
/ piece *
£345.03
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16A 7 Pin 2x6 Way Dual Channel LMB Wire In Plug Out

KLMB266W

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    16 A
  • Nominal Rated current to lumin­aire
    16 A
Archi­tec­ture
  • Number of poles
    7
Equip­ment
  • Material contact
    Copper alloy
  • Mech­an­ical coding
    Yes
  • Number of inputs
    1
  • Number of outputs
    12
Mater­ials
  • Material
    Metal, Plastic
  • Colour
    White
Dimen­sions
  • Height
    58 mm
  • Width
    145 mm
  • Length
    632 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration KLMB266W
PDF
Hager RoHS report KLMB266W
PDF

Downloads

  • Product image

    Image KLMB266W  | Hager

    Product Image KLMB266W

  • Product datasheet

    Image Hager Product data sheet KLMB266W  | Hager

    Hager Product data sheet KLMB266W

    16A 7 Pin 2x6 Way Dual Channel LMB Wire In Plug Out

    PDF
  • Product data sheet

    Image UK_KLIK_TDS_7PinMountingMethods  | Hager

    UK_KLIK_TDS_7PinMountingMethods

    Technical data sheet including mounting methods for Klik 7 Pin.

    PDF
    293,38 kB
    Image UK_KLIK_TDS_KLMB  | Hager

    UK_KLIK_TDS_KLMB

    Product data sheet en-GB 2024-03-22

    PDF
    2,25 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    296,10 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-11

    PDF
    307,34 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    354,21 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-11

    PDF
    252,45 kB
More documentation

Discover our other products of this range

    5
  • 1
    KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
    KLMB9P
    16A 1+9 Way 7 Pin LMB Fully Pluggable
    Price
    £339.43
    / piece *
    £339.43
    / piece *
  • 2
    KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
    KLMB5P
    16A 1+5 Way 7 Pin LMB Fully Pluggable
    Price
    £257.22
    / piece *
    £257.22
    / piece *
  • 3
    KLPCR/7 - Conduit Box/ Surface Connector
    KLPCR/7
    Conduit Box/ Surface Connector
    Price
    £18.21
    / piece *
    £18.21
    / piece *
  • 4
    KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
    KLMB7P
    16A 1+7 Way 7 Pin LMB Fully Pluggable
    Price
    £297.05
    / piece *
    £297.05
    / piece *
  • 5
    K7PLUGPCR - 16A Wireable Plug & Socket
    K7PLUGPCR
    16A Wireable Plug & Socket
    Price
    £28.13
    / piece *
    £28.13
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68