The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Klik
    • klik - 7 pin
    • K7B1M075WPCR
    EAN-Nr.
    5015654772000
    Packaging
    1 piece
    • klik - 7 pin

    6A Luminaire Lead 1.5m 0.75mm 3 Core Plug to Wire + KLPCR/7 K7B1M075WPCR

    Price
    £33.59
    / piece *
    £33.59
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    6A Luminaire Lead 1.5m 0.75mm 3 Core Plug to Wire + KLPCR/7

    K7B1M075WPCR

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Max. oper­ating voltage
      240 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager REACH declaration K7B1M075WPCR
    PDF
    Hager RoHS report K7B1M075WPCR
    PDF

    Downloads

    • Product image

      Image K7B1M075WPCR  | Hager

      Product Image K7B1M075WPCR

    • Product datasheet

      Image Hager Product data sheet K7B1M075WPCR  | Hager

      Hager Product data sheet K7B1M075WPCR

      6A Luminaire Lead 1.5m 0.75mm 3 Core Plug to Wire + KLPCR/7

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      394,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      319,26 kB
      Image Declaration of conformity en-GB 2026-03-18  | Hager

      Declaration of conformity en-GB 2026-03-18

      PDF
      837,11 kB
      Image Declaration of conformity en-GB 2026-03-20  | Hager

      Declaration of conformity en-GB 2026-03-20

      PDF
      417,50 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable
      Price
      £388.12
      / piece *
      £388.12
      / piece *
    • 2
      KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
      KLMB7P
      16A 1+7 Way 7 Pin LMB Fully Pluggable
      Price
      £297.05
      / piece *
      £297.05
      / piece *
    • 3
      CR64AX - 4 Pin Plug in Ceiling Rose White
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £21.76
      / piece *
      £21.76
      / piece *
    • 4
      KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
      KLMB9P
      16A 1+9 Way 7 Pin LMB Fully Pluggable
      Price
      £339.43
      / piece *
      £339.43
      / piece *
    • 5
      K7PLUGPCR - 16A Wireable Plug & Socket
      K7PLUGPCR
      16A Wireable Plug & Socket
      Price
      £29.54
      / piece *
      £29.54
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68