The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Higher Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • JZA702
    EAN
    3250613415556
    VPE
    1 piece
    • Accessories Load break switches

    Ext. box. 630-800A LBS and 315-400A FCS JZA702

    Price
    £300.70
    / piece *
    £300.70
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Ext. box. 630-800A LBS and 315-400A FCS

    JZA702

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      250 mm
    • Width
      500 mm
    • Depth
      300 mm
    • Thick­ness of side­wall
      1.5 mm
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Varnished
    • Material
      Steel
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JZA702
    PDF
    RoHS report JZA702
    PDF

    Downloads

    • Product image

      Image JZA702  | Hager UK

      Product Image JZA702

    • GeneratedProductDatasheet

      Image Hager Product data sheet JZA702  | Hager UK

      Hager Product data sheet JZA702

      Ext. box. 630-800A LBS and 315-400A FCS

      PDF
    • ProductInstallationManual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager UK

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • ProductECDeclaration

      Image CE 24_3615_04_24  | Hager UK

      CE 24_3615_04_24

      Enclosed LBS Range

      PDF
      256,65 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      284,32 kB
      Image UKCA 24_3084_04_24  | Hager UK

      UKCA 24_3084_04_24

      Enclosed LBS Range

      PDF
      249,24 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank 18 mm width
      JK01B
      Single Pole Busbar Blank
      Price
      £2.00
      / piece *
      £2.00
      / piece *
    • 2
      JZA701 - Ext. box. 200-400A LBS and 125-250A FCS
      JZA701
      Ext. box. 200-400A LBS and 125-250A FCS
      Price
      £286.51
      / piece *
      £286.51
      / piece *
    • 3
      JZA700 - Extension Box from 125 to 160A LBS
      JZA700
      Extension Box from 125 to 160A LBS
      Price
      £248.20
      / piece *
      £248.20
      / piece *
    • 4
      JZA703 - Extension Box from 630 to 800A FCS
      JZA703
      Extension Box from 630 to 800A FCS
      Price
      £319.99
      / piece *
      £319.99
      / piece *
    • 5
      VG01C - BLANKING MODULE FOR DIN RAIL WAYS
      VG01C
      BLANKING MODULE FOR DIN RAIL WAYS
      Price
      £1.83
      / piece *
      £1.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68