The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • Load breakers and switches
  • Accessories Load break switches
  • JZA700
  • Higher Power & Switching

Extension Box from 125 to 160A LBS JZA700

EAN-Nr.
3250613415532
Packaging
1 piece
Price
£236.38
/ piece *
£236.38
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Extension Box from 125 to 160A LBS

JZA700

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    230 mm
  • Width
    175 mm
  • Depth
    105 mm
  • Thick­ness of side­wall
    1.5 mm
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Treat­ment
    Varnished
  • Material
    Steel
Cover, door
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Voltage
  • Nominal voltage
    415 - 415 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JZA700
PDF
Hager RoHS report JZA700
PDF

Downloads

  • Product image

    Image JZA700  | Hager

    Product Image JZA700

  • Product datasheet

    Image Hager Product data sheet JZA700  | Hager

    Hager Product data sheet JZA700

    Extension Box from 125 to 160A LBS

    PDF
  • Installation manual

    Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    396,77 kB
  • Declaration of conformity

    Image CE 24_3615_04_24  | Hager

    CE 24_3615_04_24

    Enclosed LBS Range

    PDF
    256,65 kB
    Image UKCA 24_3084_04_24  | Hager

    UKCA 24_3084_04_24

    Enclosed LBS Range

    PDF
    249,24 kB
More documentation

Discover our other products of this range

    5
  • 1
    JZA702 - Ext. box. 630-800A LBS and 315-400A FCS
    JZA702
    Ext. box. 630-800A LBS and 315-400A FCS
    Price
    £286.38
    / piece *
    £286.38
    / piece *
  • 2
    JK01B - Single Pole Busbar Blank
    JK01B
    Single Pole Busbar Blank
    Price
    £1.88
    / piece *
    £1.88
    / piece *
  • 3
    JZA701 - Ext. box. 200-400A LBS and 125-250A FCS
    JZA701
    Ext. box. 200-400A LBS and 125-250A FCS
    Price
    £272.87
    / piece *
    £272.87
    / piece *
  • 4
    JZA703 - Extension Box from 630 to 800A FCS
    JZA703
    Extension Box from 630 to 800A FCS
    Price
    £304.75
    / piece *
    £304.75
    / piece *
  • 5
    VG01C - BLANKING MODULE FOR DIN RAIL WAYS
    VG01C
    BLANKING MODULE FOR DIN RAIL WAYS
    Price
    £1.74
    / piece *
    £1.74
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68