125A Dual Metered TPN Power/Lighting Board. Lower Pan 6 Way/Upper Pan 8 Way JKD168PM
EAN-Nr.
3250610459553
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Dimensions
-
Depth of installed product165 mm
-
Height of installed product1250 mm
-
Width of installed product465 mm
Cover, door
-
Type of door closingQuarter turn lock
-
InterlockableYes
Materials
-
ColourRAL 7035
-
MaterialSteel
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP30
-
Protection classProtection class III
Downloads
-
Product image
-
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
BIM Revit objects
BIM models for JKD168PM
UK_INVICTA_BIM_TPN125A
ZIP1 MB -
Product data sheet
Product data sheets for JKD168PM
Hager Dual Metered TP&N Power & Lighting Boards Data Sheets
PDF188 KB -
Declaration of conformity
EU Declaration of conformity for JKD168PM
Declaration
PDF131 KBEU Declaration of conformity for JKD168PM
Declaration
PDF269 KBEU Declaration of conformity for JKD168PM
Declaration
PDF276 KBEU Declaration of conformity for JKD168PM
PDF296 KBEU Declaration of conformity for JKD168PM
PDF302 KB
More documentation