Dual Metered 14way 100A Config MID Pulsed, Modbus JKD114

EAN-Nr.
5015652602491
Packaging
1 Prt.
£989.89
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    236 mm
  • Width of installed product
    505 mm
Cover, door
  • Interlockable
    No
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.