250A 16 Module DIN Rail Box Plain Spare Door Kit Amendment 3 JK216EA3-DK

EAN-Nr.
5015652601012
Packaging
1 Prt.
£137.44
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    300 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
Materials
  • RAL colour
    RAL 7035 - Light grey
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.