The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Distri­bu­tion Accessories
    • JK216BA3-DK
    EAN-Nr.
    5015652601005
    Packaging
    1 piece
    • Distri­bu­tion Accessories

    250A 16 Way TPN Plain Spare Door Kit Amendment 3 JK216BA3-DK

    Price
    £341.77
    / piece *
    £341.77
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 16 Way TPN Plain Spare Door Kit Amendment 3

    JK216BA3-DK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      1,250 mm
    • Width
      465 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    Mater­ials
    • RAL code
      1001, 7035
    • Colour
      Light grey
    • Product colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Locking type
      Quarter turn lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK216BA3-DK
    PDF
    RoHS report JK216BA3-DK
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JK216BA3-DK  | Hager

      Hager Product data sheet JK216BA3-DK

      250A 16 Way TPN Plain Spare Door Kit Amendment 3

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JF806DK - Large Extension Box Door Kit
      JF806DK
      Large Extension Box Door Kit
      Price
      £474.02
      / piece *
      £474.02
      / piece *
    • 2
      JN001BP - Single Pole Blank 125A Frame
      JN001BP
      Single Pole Blank 125A Frame
      Price
      £14.14
      / piece *
      £14.14
      / piece *
    • 3
      JF130VMF - Voltage to Meter Fuse Pack
      JF130VMF
      Voltage to Meter Fuse Pack
      Price
      £376.91
      / piece *
      £376.91
      / piece *
    • 4
      JN205DK - JN205 Spare Door
      JN205DK
      JN205 Spare Door
      Price
      £420.47
      / piece *
      £420.47
      / piece *
    • 5
      JK100TAP - JK 100A Top Tap Off Kit
      JK100TAP
      JK 100A Top Tap Off Kit
      Price
      £85.34
      / piece *
      £85.34
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68