80A Enclosed Automatic Transfer Switch JK180ATS
EAN-Nr.
5015652604587
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Main electrical features
-
Frequency50 Hz
Dimensions
-
Depth of installed product133 mm
-
Height of installed product453 mm
-
Width of installed product465 mm
Cover, door
-
Type of door closingQuarter turn lock
Materials
-
ColourRAL 7035
-
RAL colourRAL 7035 - Light grey
Equipment
-
Can be accessorizedYes
Standards
-
European directive WEEEconcerned
Safety
-
Protection classisolation class II only with accessorie
Downloads
-
Product image
-
Installation manual
Installation manuals for JK180ATS
PDF7 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for JK180ATS
Declaration
PDF118 KB
More documentation